??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4" 22 3 LS ML - 3-2 Push lever valve
Bill of material
1252533011
Code
Reference
Function
3-2
Connection
G1/8 Pollici
Flow rate
800 Nl/min
Return
ML
Option
Working pressure
1÷10 Bar
Valve size
22 mm
Material
Tecnopolimero
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen