您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
1272533013
Aircomp
Valves
Mechanical valves
line 127 size 22mm 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_meccaniche/linea_127_taglia_22mm_1-4_metallo/valvola_ad_antenna_3-2_linea_127.prj},{NB=1272533013},{CODE=1272533013},{REF=MER 1/4\" 22 3 AN PM NC M},{F=3-2},{C=G1/8},{Q=750},{R=PM},{O=NC},{P=1÷10},{TA=22},{M=Metallo},{NBCUSTOM=1272533013},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_meccaniche\\linea_127_taglia_22mm_1-4_metallo\\valvola_ad_antenna_3-2_linea_127\\Valvola_ad_antenna_3-2 - Linea 127.csv},{NNCUSTOM=MER 1/4\" 22 3 AN PM },{NTCUSTOM=Valvola ad antenna 3-2},{LINACUSTOM=1272533013},{STEPFILE=127 MER 3V 14 AN},{PNGFILE=127},{DWGFILE=1272533013},{PRJNAME=alvole\\valvole_meccaniche\\linea_127_taglia_22mm_1-4_metallo\\valvola_ad_antenna_3-2_linea_127}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4" 22 3 AN PM - 3-2 Whisker valve
Bill of material
1272533013
Code
1272533013
1272533013
Reference
MER 1/4" 22 3 AN PM NC M
MER 1/4" 22 3 AN PM NC M
Function
3-2
Connection
G1/8
Pollici
Flow rate
750
Nl/min
Return
PM
Option
NC
NC
Working pressure
1÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型