??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
MEQ mini 100-2 - Module Height Extensions
Bill of material
SCHUNK-0435420 MEQ mini 100-2
ID
0435420
Description
MEQ mini 100-2
Further product information
To the product page
Length
274
Width
100
Pull-down force
1000
Pull-down force with turbo
3000
Unlocking pressure
6
Weight
15 kg
Customs tariff number
84662098
Previews
3D
2D
Download CAD models