??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MEPG300-0324-CKF
Bill of material
MEPG300-0324-CKF
Part Number
MEPG300-0324-CKF
Description
Medical AC-DC Power Supply, Power 300W, Output 24VDC, 10.42A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, JST
Power
300 W
Input
90-264 VAC
Output
24 VDC
Output Current
10,42 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4.47 x 2.56 x 2.8 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit with Fan
Connector
JST
Number of Outputs
1
Vout 1
24 VDC
lout 1
10,42 A
Market
Medical
Previews
3D
2D
Download CAD models