??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MEPG300-0048
Bill of material
MEPG300-0048
Part Number
MEPG300-0048
Description
Medical AC-DC Power Supply, Power 300W, Output 48VDC, 5.21A, Input 90-264 VAC, Convection Cooling, Open Frame, Screw Terminal
Power
300 W
Input
90-264 VAC
Output
48 VDC
Output Current
5,21 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 1.6 Cal
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
Open Frame
Connector
Screw Terminal
Number of Outputs
1
Vout 1
48 VDC
lout 1
5,21 A
Market
Medical
Previews
3D
2D
Pobierz modele CAD