??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MEP21_23 - Cantilever Pin, Female Thread Mounting, Hexagon Type With Male Thread
Bill of material
MEP21-6-Y2-F8-N4
Code
Type
External Thread Type¡¤Hexagon Type
Material
Surface Treatment
Specifications
D g6
6 mm
D Tolerance
-0.004/-0.015
Y minimum unit 1
F minimum unit 1
N
mm
M
M3
S
8 mm
(C)
9.2 mm
Change Y Size Tolerance
Increase The Guide Section
mm
Change The External Thread To Fine Thread
NC
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models