??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MEJ01_12 - Cantilever Pin,With Internal Thread Type, Standard Type, Internal Threaded Mounting Type
Bill of material
MEJ02-6-Y2-F11-N3
Code
Type
Standard Type
Material
Hardness
Surface Treatment
Specifications
D g6
6 mm
D Tolerance
-0.004/-0.012
Minimum unit 1
Y Dimensional Tolerances
+0.1/-0.1
F minimum unit 1
N
mm
M
M3
H
10 mm
W
8 mm
Increase The Guide Section
Change Y Size Tolerance
Change To Four-Sided Wrench Slot
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models