??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CODIPRO
Description
Mega DSS - Mega double swivel shackle, High tensile, GRADUP
Bill of material
CODIPRO MEGA.DSS M 100 UP
Reference
MEGA.DSS M 100 UP
u
Rotation
°
Diameter
M100 (x6)
u
5:1 Working load limit
48,00 t
u
4:1 Working load limit
60,00 t
u
L
150
u
mm
Tightening torque
1000 N.m
u
S
36
A
127 mm
B
64 mm
C
140 mm
D
195 mm
E
143 mm
F
278 mm
G
69 mm
Weight
49.00
u
kg
INFO
Information
INFO
Safety factor
4
Previews
3D
Dimension
2D
Download CAD models