Nederlands
polski
português
русский
Türkçe
中文
English
100-065-250
KSB
Direct product selection
Pumps and pump systems
MegaCPK
Powered by
CAD모델 선택
{ksb/direct_selection/1pump/mega_cpk/megacpk_3e_in_asmtab.prj},{NB=Mega CPK India 3e 100-065-250},{IDNR=24},{CMPSIZE=100-065-250},{SIZEDN1=100},{SIZEDN2=65},{BRGCKTSIZE=50},{COVER=UG1281324},{COVERDEF=1281324},{SPPRTFT=A 110X93},{PRDCPT=70},{CNNSTDDN1=2.1},{CNNSTDDN2=2.1},{NMNLPRPN1=125},{NMNLPRPN2=125},{LUBTYP=1},{LUBMON=1},{IE=1},{MTRPRTCN=155},{MTRCNSTR=1},{RTDFRQ=50},{MTRPOLE=2},{MTRSIZE=90},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=3},{EFFCLS=1.3},{RTDPWR=1.5},{MTRMTRL=1},{MTRSRSTYP=4},{EXTSHFT=0},{PHASE=3},{CPLNGTYP=1.2},{CPLNGSIZE=100.14},{BSPLTSIZE=26.166},{PMPDRV=0},{PD=0},{PPATH=megacpk_3e_in_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
KSB
Description
Mega CPK Pump 3e - Standardised chemical pump
Bill of material
100-065-250
Component size
100-065-250
100-065-250
Design concept
G
C
V
E
D
G
C
V
E
D
Flange design inlet
ASME B16.1
EN 1092-2
ASME B16.1
EN 1092-2
Flange design outlet
ASME B16.1
ASME B16.1
Nominal pressure inlet
CL 125
CL 125
Nominal pressure outlet
CL 125
CL 125
Lubrication type
Oil lubrication
Grease lubrication
Oil lubrication
Grease lubrication
Lubrication monitoring
With constant level oiler
Oil level sight glass
With constant level oiler
Oil level sight glass
Drive standard
IEC
IEC
Type of motor enclosure
IP55
IP55
Motor construction typeMTRCNSTR
B3
B3
Rated frequency
50Hz
60Hz
50Hz
60Hz
Number of motor poles
2
4
6
2
4
6
Motor size
90S
90L
100L
112M
132S
160M
160L
180M
200L
225M
250M
280S
280M
315S
315M
90S
90L
100L
112M
132S
160M
160L
180M
200L
225M
250M
280S
280M
315S
315M
Temperature class motor
Without
Without
Type of explosion protection
Without
Without
Motor manufacturer
Siemens
Siemens
Efficiency class
IE3
IE3
Rated power
1.5 kW
1.5 kW
Motor material
AL
AL
Type series motor manufacturer
1LE1
1LE1
Extended shaft
No
No
Motor current type
3 Phase
3 Phase
Coupling type
FENNER FS
UNIQUE FX-C
LoveJoy RRL
UNIQUE PX
LoveJoy RST
FENNER SM
FENNER FS
UNIQUE FX-C
LoveJoy RRL
UNIQUE PX
LoveJoy RST
FENNER SM
Nominal size coupling
100/140
100/140
Baseplate size
BF101166
BF101166
Pump drive
Without
PumpDrive 2
PumpDrive 2 Eco
Without
PumpDrive 2
PumpDrive 2 Eco
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성