??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø80
Bill of material
MOVET+4061408016839
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
20 mm
Usable thread lenght
mm
Ø-Base
80 mm
Regulation key
16 mm
Ø-Thread
M16
H-Height base
11.5 mm
H-Total height
mm
Machine foot load
20000 N
Download link
Download link
Previews
3D
2D
Download CAD models