??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø40
Bill of material
MOVET+4061408096251
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
15 mm
Usable thread lenght
mm
Ø-Base
40 mm
Regulation key
14 mm
Ø-Thread
M12
H-Height base
8 mm
H-Total height
mm
H-Total height
mm
Machine foot load
9000 N
Download link
Download link
Previews
3D
2D
Download CAD models