??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø120
Bill of material
MOVET+4061408091676
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
25 mm
Usable thread lenght
mm
Ø-Base
120 mm
Regulation key
20 mm
Ø-Thread
M16
H-Height base
16.0 mm
H-Total height
mm
Machine foot load
35000 N
Download link
Download link
プレビュー
3D
2D
ダウンロード(CADデータ)