??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø100
Bill of material
MOVET+4061408078851
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
25 mm
Usable thread lenght
mm
Ø-Base
100 mm
Regulation key
20 mm
Ø-Thread
M20
H-Height base
16.0 mm
H-Total height
mm
Machine foot load
30000 N
Download link
Download link
Previews
3D
2D
Download CAD models