??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø75
Bill of material
MOVET+4061408092789
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
32.5 mm
Usable thread lenght
mm
Ø-Base
75 mm
Regulation key
17 mm
Ø-Thread
M20
H-Height base
20 mm
H-Total height
mm
Maschine foot load
20000 N
Download link
Download link
Previews
3D
2D
Download CAD models