??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø60
Bill of material
MOVET+4061408035427
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
24.5 mm
Usable thread lenght
mm
Ø-Base
60 mm
Regulation key
14 mm
Ø-Thread
M12
H-Height base
17.5 mm
H-Total height
mm
Maschine foot load
15000 N
Download link
Download link
Previews
3D
2D
Download CAD models