??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø120
Bill of material
MOVET+4061408024469
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
29 mm
Usable thread lenght
mm
Ø-Base
120 mm
Regulation key
17 mm
Ø-Thread
M20
H-Height base
16.5 mm
H-Total height
mm
Maschine foot load
40000 N
Download link
Download link
Previews
3D
2D
Download CAD models