??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 6
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø100 with two bores
Bill of material
MOVET+4061408009633
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
29 mm
Usable thread lenght
mm
Ø-Base
100 mm
Regulation key
17 mm
Ø-Thread
M16
H-Height base
16.5 mm
H-Total height
mm
Maschine foot load
30000 N
Download link
Download link
미리보기
3D
2D
CAD모델 다운로드