??
Catalog navigation
Výběr CAD modelu
Available products: 14
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø100
Bill of material
MOVET+4061408015276
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
mm
Usable thread lenght
mm
Ø-Base
100 mm
Regulation key
17 mm
Ø-Thread
M20
H-Height base
mm
H-Total height
mm
Maschine foot load
30000 N
Download link
Download link
Previews
3D
2D
Stáhnout CAD model