??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø100
Bill of material
MOVET+4061408013838
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
37 mm
Usable thread lenght
mm
Ø-Base
100 mm
Regulation key
17 mm
Ø-Thread
M16
H-Height base
25 mm
H-Total height
mm
Maschine foot load
30000 N
Download link
Download link
プレビュー
3D
2D
ダウンロード(CADデータ)