??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Special Springs
Description
Medium load,single pin - Precompressed Unit
Bill of material
1501B50100
Special Springs
PSA - Mabec
Precompressed unit free lenght
mm
Work deflection
mm
Enter value for SX
Work deflection
mm
cm
inch
ft
Lower pin internal diameter
mm
Upper pin internal diameter
- mm
Upper pin external diameter
mm
Initial deflection
mm
Force
N
Deflection 25% Lo
mm
Force
N
Deflection 32% Lo
mm
Force
N
Upper/lower pin housing diameter
mm
Upper/lower pin housing diameter
mm
Depth of head/base housing
25 mm
Dh of spring
mm
L0 Spring
mm
Spring rate
N/mm
Previews
3D
Dimension
2D
Download CAD models