??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Medicine Cabinet Acorp 9661
Bill of material
medicine_cabinet_acorp_9661_9661
VARIANTNAME
9661
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Door Open
0.000
Default Elevation
64.000
Material
Polystyrene/ Stainless Steel
Installation Type
Wall Mounted
Width
16.188
Height
22.188
Depth
3.750
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
OmniClass Title
Medicine Cabinets
OmniClass Code
23.25.53.11.13.11
Modeling Code
n/a
Model
9661
Material Note
n/a
MasterFormat Title
Storage Cabinets
MasterFormat Number
41 53 13
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Medicine Cabinet
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
Door Closed
1.000
Previews
3D
2D
Download CAD models