??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
MECT Series - MECT Series - 0,80 mm SFP+ Edge Card Connector
Bill of material
MECT-110-01-M-D-RA1
Part Number
MECT-110-01-M-D-RA1
Series
MECT
Number Of Positions
Card Thickness
-01: 1 mm [.039] Thick Card
Plating Option
Row Specification
-D: Double
Tail Option
-RA1: Standard
Packaging Options
Previews
3D
Dimension
2D
Download CAD models