??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Leuze
Description
ME 348 103
Bill of material
50131256
Part no.
50131256
Designation
ME 348 103
Suitable for
BCL 348i
Suitable for interface
PROFINET
Number of connections
4x
Design
Cubic
Dimension (W x H x L)
64 mm x 28.5 mm x 43.4 mm mm
Housing material
Metal, diecast aluminum
Net weight
70 g g
Housing color
Red, RAL 3000
Type of display
LED
Number of LEDs
2x
Customs tariff number
84733080
Previews
3D
Dimension
2D
Download CAD models