??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 5 PO PM OO P - 5-2 Sensible through-wall pushrod valve
Bill of material
1202525004
Code
1202525004
Reference
ME 1/8" 22 5 PO PM OO P
Function
5-2
Connection
G1/8 Pollici
Flow rate
670 Nl/min
Return
PM
Option
OO
Working pressure
1÷10 Bar
Thrust force (6 bar)
9 N
Valve size
22 mm
Material
Tecnopolimero
Previews
3D
Dimension
2D
Download CAD models