您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English (United States)
1202423009
Aircomp
Valves
Mechanical valves
line 120 size 22mm 1-8 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/valvole_meccaniche/linea_120_taglia_22mm_1-8_tecnopolimero/valvola_leva_a_rullo_unidirez._3-2_linea_120.prj},{NB=1202423009},{CODE=1202423009},{REF=ME1/8 22 3 RUC ML NC P},{F=3-2},{C=G1/8},{Q=690},{R=ML},{O=NC},{P=0÷10},{FA=18},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1202423009},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_meccaniche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_leva_a_rullo_unidirez._3-2_linea_120\\Valvola_leva_a_rullo_unidirez._3-2 - Linea 120.csv},{NNCUSTOM=ME 1/8\" 22 3 RU ML },{NTCUSTOM=Valvola leva a rullo unidirez. 3-2},{LINACUSTOM=1202423009},{STEPFILE=120 ME 3V 18 RUC},{PNGFILE=120},{DWGFILE=1202423005},{PRJNAME=alvole\\valvole_meccaniche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_leva_a_rullo_unidirez._3-2_linea_120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 3 RU ML - Valvola leva a rullo unidirez. 3-2
Bill of material
1202423009
Codice
1202423009
1202423009
Referenza
ME1/8 22 3 RUC ML NC P
ME1/8 22 3 RUC ML NC P
Funzione
3-2
Connessione
G1/8
Pollici
Portata
690
Nl/min
Ritorno
ML
Opzione
NC
NC
Presione d'esercizio
0÷10
Bar
Forza d'azionamento (6 bar)
18
N
Taglia valvola
22
mm
Materiale
Tecnopolimero
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型