??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 3 PU ML - 3-2 Pushrod valve
Bill of material
1202423001
Code
Reference
Function
3-2
Connection
G1/8 Pollici
Flow rate
690 Nl/min
Return
ML
Option
Working pressure
0÷10 Bar
Thrust force (6 bar)
39 N
Valve size
22 mm
Material
Tecnopolimero
Previews
3D
Dimension
2D
Download CAD models