??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 3 AN PM - 3-2 Whisker valve
Bill of material
1202523013
Code
Reference
Function
3-2
Connection
G1/8 Pollici
Flow rate
690 Nl/min
Return
PM
Option
Working pressure
1÷10 Bar
Valve size
22 mm
Material
Tecnopolimero
预览
3D
尺寸标注
2D
下载CAD模型