카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
MDT-SA1/10-12V-CC
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
42 250 MDT Poppet type solenoid operated directional control valve - modular version - ISO 4401-03 (CETOP 03)
Powered by
CAD모델 선택
{duplomatic/04_solenoid_operated_valves/42250/mdt_asmtab.prj},{NB=MDT-SA1/10-12V-CC/},{IDNR=},{TIPO=MDT},{ES=SA},{DS=1 = double seal - normally closed},{SR=10},{DC=12V-CC},{GU=},{PPATH=mdt_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
MDT - Poppet type solenoid operated directional control valve - modular version - ISO 4401-03 (CETOP 03)
Bill of material
MDT-SA1/10-12V-CC
Type
MDT
Configurations
SA = control on line A
SB = control on line B
D = control on lines A and B
SA = control on line A
SB = control on line B
D = control on lines A and B
Version
1 = double seal - normally closed
Series No.
10
Power supply
12 V direct current
24 V direct current
110 V alternating current
220 V alternating current
12 V direct current
24 V direct current
110 V alternating current
220 V alternating current
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성