??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV205-03-2P - Geometry
Bill of material
MDSLV205-03-2P
Model Number
MDSLV205-03-2P
Mounting Positions
Conduit Hole Position
AA
1 Inch
AB
263.3015 mm
AF
100 mm
AJ
184.15 mm
AK
215.9 mm
AH
79.25 mm
BB
6.6 mm
BD
229 mm
BF
1/2" - 13 UNC Inch
BV
184.6 mm
C
492.85 mm
ES
65.5 mm
N-W
85.85 mm
P
284.3 mm
R
30.5 mm
S
7.938 mm
T
51 mm
U
34.925 mm
V
84.328 mm
XL
198.4245 mm
XN
150 mm
Previews
3D
Dimension
2D
Download CAD models