??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV081-04-2P - Geometry
Bill of material
MDSLV081-04-2P
Model Number
MDSLV081-04-2P
Mounting Positions
Conduit Hole Position
A
300 mm
AA
1.25 英寸
AB
283.3015 mm
AC
223 mm
AE
203.75 mm
AF
100 mm
B
294 mm
BA
108 mm
C
638.6 mm
D
158.75 mm
E
127 mm
ES
78 mm
2F
254 mm
FF
209.55 mm
G
18 mm
H
13.5 mm
J
56 mm
K
84.5 mm
M
224 mm
N-W
101.6 mm
O
327.75 mm
P
332 mm
R
35.9 mm
S
9.534 mm
T
51 mm
U
41.275 mm
V
100.076 mm
XL
198.4245 mm
XN
150 mm
预览
3D
尺寸标注
2D
下载CAD模型