??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV045-06-46P - Geometry
Bill of material
MDSLV045-06-46P
Model Number
MDSLV045-06-46P
Mounting Positions
Conduit Hole Position
A
378 mm
AA
2.00 Inch
AB
374.2863 mm
AC
296 mm
AE
273.2 mm
AF
130 mm
AH
126.9 mm
AJ
279.4 mm
AK
317.5 mm
B
360 mm
BA
133.35 mm
BB
7.4 mm
BD
355.6 mm
BF
5/8" - 11 UNC Inch
BV
292.2 mm
C
796.1 mm
D
203.2 mm
E
158.75 mm
ES
106 mm
2F
304.8 mm
FF
266.7 mm
G
23 mm
H
17 mm
J
80 mm
N-W
133.5 mm
O
421.2 mm
P
452 mm
R
46.86 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
131.318 mm
XN
212 mm
XL
242.4580 mm
Previews
3D
Dimension
2D
Download CAD models