??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0285-02-46P - Geometry
Bill of material
MDSLV0285-02-46P
Model Number
MDSLV0285-02-46P
Mounting Positions
Conduit Hole Position
AA
0.75 Inch
AB
209.4022 mm
AF
67.5 mm
AJ
184.15 mm
AK
180 mm
AH
66.45 mm
BB
6.6 mm
BD
215.9 mm
BF
3/8" - 16 UNC Inch
BV
143.1 mm
C
392.55 mm
ES
48.5 mm
N-W
69.85 mm
P
252 mm
R
25 mm
S
6.355 mm
T
41.5 mm
U
28.575 mm
V
69.342 mm
XL
154.7710 mm
XN
134 mm
Previews
3D
Dimension
2D
Download CAD models