??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0246-07-2P - Geometry
Bill of material
MDSLV0246-07-2P
Model Number
MDSLV0246-07-2P
Mounting Positions
Conduit Hole Position
AA
3.00 Inch
AB
404.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
88.777 mm
BB
7.4 mm
BD
350 mm
BF
5/8" - 11 UNC mm
BV
311.4 mm
C
785.177 mm
ES
58 mm
N-W
92.25 mm
P
498 mm
R
40.4 mm
S
12.75 mm
T
71 mm
U
47.625 mm
V
92.202 mm
XL
242.4608 mm
XN
212 mm
Previews
3D
Dimension
2D
Download CAD models