??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV003-01 - Geometry
Bill of material
MDSLV003-01
Model Number
MDSLV003-01
Mounting Positions
Conduit Hole Position
A
172 mm
AA
0.75 Zoll
AB
193.4022 mm
AC
146 mm
AE
113.9 mm
AF
67.5 mm
AH
53.7 mm
AJ
149.23 mm
AK
114.3 mm
B
149 mm
BA
57.15 mm
BB
4 mm
BD
165 mm
BF
3/8"-16 UNC Zoll
BV
124.1 mm
C
336.3 mm
D
88.9 mm
E
69.85 mm
ES
36.11875 mm
2F
127 mm
FF
101.6 mm
G
10 mm
H
9 mm
J
40 mm
K
48.5 mm
N-W
57.15 mm
O
201.9 mm
P
201.6 mm
R
19.5 mm
S
4.7625 mm
T
- mm
V
56.134 mm
U
22.225 mm
XL
154.7710 mm
XN
134 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen