??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV002-05-2P - Geometry
Bill of material
MDSLV002-05-2P
Model Number
MDSLV002-05-2P
Mounting Positions
Conduit Hole Position
A
324 mm
AA
1.5 Inch
AB
353.2863 mm
AC
275 mm
AE
237.8 mm
AF
130 mm
B
324 mm
BA
120.65 mm
C
686.9 mm
D
177.8 mm
E
139.7 mm
ES
48.7325 mm
2F
279.4 mm
FF
241.3 mm
G
20 mm
H
13.5 mm
J
63 mm
K
82.5 mm
M
252 mm
N-W
82.55 mm
O
375.8 mm
P
390.2 mm
R
35.9 mm
S
9.535 mm
T
60 mm
V
82.042 mm
U
41.275 mm
XL
242.4608 mm
XN
212 mm
Previews
3D
Boyut
2D
CAD modeli indir