??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-07-400HP-HEFF - Geometry
Bill of material
MDSL0151-07-400HP-HEFF
Model Number
MDSL0151-07-400HP-HEFF
Mounting Positions
Conduit Hole Position
AA
3 Inch
AB
431.9282 mm
AC
349 mm
AF
130 mm
AG
1152.0455 mm
AH
114.3 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
419.1 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
482 mm
C
1266.3455 mm
ES
76.512 mm
EU
31.685 mm
EW
9.525 mm
EX
19.5 mm
OX
691.55 mm
P
509.5723 mm
R
35.966 mm
S
9.525 mm
U
41.2685 mm
V
114.3 mm
XL
230.3102 mm
XN
196 mm
Previews
3D
Dimension
2D
Download CAD models