??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-05-320HP-HEFF - Geometry
Bill of material
MDSL0151-05-320HP-HEFF
Model Number
MDSL0151-05-320HP-HEFF
Mounting Positions
Conduit Hole Position
AA
2 Inch
AB
363.9282 mm
AC
281 mm
AF
130 mm
AG
1000 mm
AH
114.3 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
419.1 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
414.5 mm
C
1114.3 mm
ES
76.95 mm
EU
31.68 mm
EW
9.525 mm
EX
19.05 mm
OX
576.55 mm
P
419.1 mm
R
35.966 mm
S
9.525 mm
U
41.2625 mm
V
114.3 mm
XL
230.3102 mm
XN
196 mm
Previews
3D
Dimension
2D
Download CAD models