??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-04-360HP-PREM - Geometry
Bill of material
MDSL0151-06-360HP-PREM
Model Number
MDSL0151-06-360HP-PREM
Mounting Positions
Conduit Hole Position
AA
3 Inch
AB
383.928 mm
AC
301 mm
AF
130 mm
AG
1038.6661 mm
AH
114.3 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
419.1 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
422.5 mm
C
1152.9661 mm
ES
96 mm
EU
31.685 mm
EW
9.5 mm
EX
18.9865 mm
OX
621.55 mm
P
477 mm
R
35.966 mm
S
9.525 mm
U
41.269 mm
V
114.3 mm
XL
230.3102 mm
XN
196 mm
Previews
3D
Dimension
2D
Download CAD models