??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-04-280LP-HEFF - Geometry
Bill of material
MDSL0151-04-280LP-HEFF
Model Number
MDSL0151-04-280LP-HEFF
Mounting Positions
Conduit Hole Position
AA
1 1/2 Inch
AB
292.716 mm
AC
231 mm
AF
100 mm
AG
912.55 mm
AH
114.3 mm
AJ
231.775 mm
AK
209.55 mm
BB
6.35 mm
BD
254 mm
BE
25 mm
BF
11.11 mm
BU
45 deg
BV
384 mm
C
1026.85 mm
ES
96.012 mm
EU
44.385 mm
EW
9.525 mm
EX
19.05 mm
OX
526.55 mm
P
397 mm
R
46.863 mm
S
12.7 mm
U
53.9625 mm
V
69.85 mm
XL
187.0611 mm
XN
134 mm
Previews
3D
Dimension
2D
Download CAD models