??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0146-17 - Geometry
Bill of material
MDSL0146-17
Model Number
MDSL0146-17
Mounting Positions
Conduit Hole Position
Blower Conduit Box Position
A
560 mm
AA
118 mm
AB
645.0193 mm
AC
515 mm
AE
279 mm
AF
220 mm
B
880 mm
BA
190.5 mm
C
1692.90 mm
D
279 mm
E
228.6 mm
ES
175 mm
H
20.64 mm
K
350 mm
N-W
215.9 mm
M
529 mm
P
708 mm
R
73.152 mm
S
22.225 mm
U
85.725 mm
V
209.55 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
Dimension
2D
Download CAD models