??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0126-01 - 143T/145T ODP EQPIII Purchased Motor Geometry
Bill of material
MDSL0126-01
Model Number
MDSL0126-01
Mounting Positions
Conduit Hole Position
A
174 mm
AA
19.05 mm
AB
178 mm
AC
134.62 mm
AE
88.9 mm
AF
41.91 mm
B
149 mm
BA
57.15 mm
C
294.64 mm
D
88.9 mm
E
69.85 mm
ES
35 mm
2F
127 mm
FF
101.6 mm
G
9 mm
H
8.73125 mm
J
40 mm
M
116.84 mm
N-W
57.15 mm
O
188.9 mm
P
183.154 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XL
107.0997 mm
XN
96.52 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD