??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0064-03 - Geometry
Bill of material
MDSL0064-03
Model Number
MDSL0064-03
Mounting Positions
AA
0.75 Inch
AB
168.28 mm
AC
143.28 mm
AF
65 mm
AH
53.102 mm
AJ
152 mm
AK
114.3 mm
BB
4.5 mm
BC
4.048 mm
BD
194.6 mm
BF
3/8-16UNC Inch
BV
244 mm
C
367.602 mm
ES
36 mm
N-W
57.15 mm
P
194.56 mm
R
19.5 mm
S
4.7625 mm
U
22.225 mm
V
57.15 mm
XL
130 mm
XN
90 mm
Previews
3D
Dimension
2D
Download CAD models