??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0062-04 - Geometry
Bill of material
MDSL0062-04
Model Number
MDSL0062-04
Mounting Positions
AA
0.75 Inch
AB
168.28 mm
AC
143.28 mm
AF
65 mm
AH
65.546 mm
AJ
184.15 mm
AK
208 mm
BB
6.985 mm
BC
2.935 mm
BD
160 mm
BF
1/2-13 UNC Inch
BV
82.25 mm
C
445.296 mm
ES
45.5 mm
N-W
69.596 mm
P
215.9 mm
R
25 mm
S
6.35 mm
U
28.575 mm
V
63.5 mm
XL
130 mm
XN
90 mm
Previews
3D
Dimension
2D
Download CAD models