??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0062-03 - Geometry
Bill of material
MDSL0062-03
Model Number
MDSL0062-03
Mounting Positions
AA
0.75 Inch
AB
137.28 mm
AC
117.28 mm
AF
55 mm
AH
53.845 mm
AJ
76 mm
AK
114.3 mm
BB
4.5 mm
BC
14.6 mm
BD
164.6 mm
BF
11 mm
BV
211.5 mm
C
395.345 mm
ES
36 mm
N-W
49.345 mm
P
180 mm
R
19.5 mm
S
4.7625 mm
U
22.225 mm
V
50.8 mm
XL
110 mm
XN
78 mm
Previews
3D
Dimension
2D
Download CAD models