??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0061-02 - Geometry
Bill of material
MDSL0061-02
Model Number
MDSL0061-02
Mounting Positions
A
176 mm
AA
0.75 Inch
AB
137.28 mm
AC
117.28 mm
AF
55 mm
AE
88.9 mm
AH
52.317 mm
AJ
152 mm
AK
114.3 mm
B
149 mm
BA
69.849 mm
BB
4.5 mm
BC
4.819 mm
BD
164.6 mm
BF TAP
3/8-16UNC Inch
BV
211.5 mm
C
395.317 mm
D
88.9 mm
E
65.913 mm
ES
36 mm
2F
76 mm
G
3.0378 mm
H
8.74 mm
J
36.1385 mm
N-W
47.498 mm
O
178.9 mm
P
180 mm
R
12.83 mm
S
4.7935 mm
U
15.868 mm
V
41.275 mm
XL
110 mm
XN
78 mm
Previews
3D
Dimension
2D
Download CAD models