??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-13-EQPIII - 449T ODP Geometry
Bill of material
MDSL0051-13-EQPIII
Model Number
MDSL0051-13-EQPIII
Mounting Positions
Conduit Hole Position
A
556 mm
AA
91 mm
AB
672.0192 mm
AC
542 mm
AE
306 mm
AF
220 mm
B
707 mm
BA
190.5 mm
C
1226.8988 mm
D
279 mm
E
228.6 mm
ES
175.514 mm
2F
635 mm
G
29.4 mm
H
20.6375 mm
J
115 mm
K
225 mm
M
503 mm
N-W
215.9 mm
O
569 mm
P
556 mm
R
72.9615 mm
S
22.225 mm
T
110 mm
U
85.725 mm
V
209.55 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
Dimension
2D
Download CAD models