??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-11A-US - 505US ODP Geometry
Bill of material
MDSL0051-11A-US
Model Number
MDSL0051-11A-US
Mounting Positions
Conduit Hole Position
A
631 mm
AA
118 mm
AB
603.0193 mm
AC
473 mm
AE
397.15 mm
AF
220 mm
B
530 mm
BA
215.9 mm
C
1002.65 mm
D
317.15 mm
G
34.5 mm
J
140 mm
K
120 mm
H
23.8125 mm
E
254 mm
ES
76.2 mm
2F
457.2 mm
N-W
120.65 mm
M
439.5 mm
O
649.65 mm
P
631 mm
R
62.23 mm
S
19.05 mm
T
110 mm
U
73.025 mm
V
114.3 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
Dimension
2D
Download CAD models