??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-05B-TS - Geometry
Bill of material
MDSL0051-05B-TS
Model Number
MDSL0051-05B-TS
Mounting Positions
Conduit Hole Position
A
324 mm
AA
50.8 mm
AB
314.9158 mm
AC
253.5 mm
AE
242.6 mm
AF
70 mm
B
324 mm
BA
120.65 mm
C
598.4 mm
D
177.6 mm
G
17.8 mm
J
80 mm
H
14.2875 mm
E
139.7 mm
ES
47.625 mm
2F
279.4 mm
N-W
82.55 mm
M
255.5 mm
O
367.6 mm
P
377.5 mm
R
35.966 mm
S
9.525 mm
T
60 mm
U
41.275 mm
V
76.2 mm
XL
176.0515 mm
XN
155 mm
预览
3D
尺寸标注
2D
下载CAD模型