??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-05a-ts - Geometry
Bill of material
MDSL0051-05A-TS
Model Number
MDSL0051-05A-TS
Mounting Positions
Conduit Hole Position
A
324 mm
AA
50.8 mm
AB
314.9158 mm
AC
253.5 mm
AE
242.7 mm
AF
70 mm
B
286 mm
BA
120.65 mm
C
560.35 mm
D
177.7 mm
G
14.8 mm
J
80 mm
H
14.2875 mm
E
139.7 mm
ES
47.625 mm
2F
241.3 mm
N-W
82.55 mm
M
236.5 mm
O
367.7 mm
P
377.5 mm
R
35.966 mm
S
9.525 mm
T
60 mm
U
41.275 mm
V
76.2 mm
XL
176.0515 mm
XN
155 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model