??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-01 EQPIII - Geometry
Bill of material
MDSL0051-01EQPIII
Model Number
MDSL0051-01EQPIII
Mounting Positions
Conduit Hole Position
A
176 mm
AA
28.2 mm
AB
174.6288 mm
AC
139 mm
AE
88.8 mm
AF
58 mm
B
149 mm
BA
57.15 mm
C
295.3 mm
D
88.8 mm
G
9.2 mm
J
40 mm
H
8.73125 mm
E
69.85 mm
ES
35 mm
2F
127.0 mm
N-W
57.15 mm
M
117.5 mm
O
188.8 mm
P
183.154 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XL
134.2296 mm
XN
115 mm
Previews
3D
Dimension
2D
Download CAD models